Listă de produse carcase Ex goale cu ușă

Filtru

206 rezultate

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_HEIGHT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DEPTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONSTRUCTION_STR, helpText=, helpImageUrl=]

Terminal box - C S6 A 200X200X160 - 0899047

Terminal box, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 200 mm x 200 mm x 160 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting plate, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes

Terminal box - C1 S6 A 200X200X160 - 0899048

Terminal box, With flange plate fixing, below, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 200 mm x 200 mm x 160 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting plate, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Flange plates

Terminal box - C S6 A 260X260X160 - 0899049

Terminal box, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 260 mm x 260 mm x 160 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting plate, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes

Terminal box - C1 S6 A 260X260X160 - 0899050

Terminal box, With flange plate fixing, below, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 260 mm x 260 mm x 160 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting plate, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Flange plates

Terminal box - C S6 A 400X260X160 - 0899051

Terminal box, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 400 mm x 260 mm x 160 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting plate, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes

Terminal box - C1 S6 A 400X260X160 - 0899052

Terminal box, With flange plate fixing, below, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 400 mm x 260 mm x 160 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting plate, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Flange plates

Terminal box - C S6 A 200X300X160 - 0899053

Terminal box, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 200 mm x 300 mm x 160 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting plate, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes

Terminal box - C1 S6 A 200X300X160 - 0899054

Terminal box, With flange plate fixing, below, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 200 mm x 300 mm x 160 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting plate, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Flange plates

Terminal box - C S6 A 300X300X160 - 0899055

Terminal box, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 300 mm x 300 mm x 160 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting plate, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes

Terminal box - C1 S6 A 300X300X160 - 0899056

Terminal box, With flange plate fixing, below, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 300 mm x 300 mm x 160 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting plate, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Flange plates

206 rezultatele

PHOENIX CONTACT SRL

Floreasca Business Park
Calea Floreasca 169 A,
Corp A, Etaj 8,
București, România,
RO-014459
0040 21 350 88 12
0040 21 350 88 13

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere