Listă de produse antene și cabluri

Filtru

47 rezultate

facetDefinition[facetId=PIM_FAC_FREQUENCY_BAND_CBX_STR, helpText=, helpImageUrl=]

Frequency band

facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=]

Antenna - ANT-OMNI-868-01 - 2702136

Omnidirectional antenna, 868 MHz, gain: 4 dBi, polarization: linear, opening angle: h/v 360°/30°, degree of protection: IP67, seawater-resistant, connection: N (female), incl. mounting bracket and mast clips, ATEX and IECEx approval

Antenna - ANT-DIR-868-01 - 2702137

Directional antenna, 868 MHz, gain: 3.5 dBi, polarization: circular, opening angle: h/v 135°/90°, degree of protection: IP67, seawater-resistant, connection: N (female), incl. mounting bracket and mast clips, ATEX and IECEx approval

Antenna - TC ANT MOBILE/GPS - 2903590

Combined mobile phone GPS antenna with omnidirectional characteristic, 2 m antenna cable with SMA round plug (GSM/UMTS) and R-SMA round plug (GPS)

Antenna - PSI-GSM/UMTS-QB-ANT - 2313371

GSM UMTS antenna, with omnidirectional characteristic, 2 m antenna cable with SMA round connector

Antenna - TC ANT MOBILE WALL 5M - 2702273

Multiband mobile phone antenna with mounting bracket for outdoor installation. 5 m antenna cable with SMA round plug

Antenna - RAD-ISM-2400-ANT-OMNI-2-1 - 2867461

Omnidirectional antenna, 2.4 GHz, gain: 2 dBi, polarization: linear, opening angle: h/v 360°/75°, degree of protection: IP65, connection: MCX (male), incl. 1.5 m / 5 ft. connecting cable and mounting bracket for wall mounting

Antenna - RAD-ISM-2400-ANT-PAN- 8-0 - 2867610

Directional antenna, 2.4 GHz, gain: 8 dBi, polarization: linear, opening angle: h/v 75°/70°, degree of protection: IP55, connection: SMA (female), incl. mounting bracket and mast clips

Antenna - RAD-ISM-2400-ANT-OMNI-9-0 - 2867623

Omnidirectional antenna, 2.4 GHz, gain: 9 dBi, polarization: linear, opening angle: h/v 360°/15°, degree of protection: IP65, connection: N (female), incl. mounting bracket and mast clips

Antenna - RAD-ISM-2400-ANT-PAR-19-0 - 2867885

Directional antenna, 2.4 GHz, gain: 19 dBi, polarization: linear, opening angle: h/v 17°/11°, degree of protection: IP65, connection: N (female), incl. mounting bracket and mast clips

Antenna - RAD-ISM-2400-ANT-OMNI-5-0 - 2884923

Omnidirectional antenna, 2.4 GHz, gain: 5 dBi, polarization: linear, opening angle: h/v 360°/45°, degree of protection: IP55, connection: SMA (male)

47 rezultatele

PHOENIX CONTACT SRL

Floreasca Business Park
Calea Floreasca 169 A,
Corp A, Etaj 8,
București, România,
RO-014459
0040 21 350 88 12
0040 21 350 88 13

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere