Lista de produse prize

Filtru

154 rezultate

facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NATIONAL_VERSION_STR, helpText=, helpImageUrl=]
nou

Socket - EO-D/UT - 0804000

Socket, Pin connector pattern type D, Screw connection, for India/Africa and other countries, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 10 A, -20 °C, 60 °C, IS 1293

nou

Socket - EO-D/UT/GN - 0804001

Socket, Type: D, Screw connection, for India/Africa and other countries, green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 10 A, -20 °C, 60 °C, IS 1293

nou

Socket - EO-D/UT/LED - 0804003

Socket, Type: D, Screw connection, for India/Africa and other countries, with LED display, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 10 A, -20 °C, 60 °C, IS 1293

nou

Socket - EO-D/UT/LED/GN - 0804004

Socket, Type: D, Screw connection, for India/Africa and other countries, with LED display, green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 10 A, -20 °C, 60 °C, IS 1293

nou

Socket - EO-D/UT/F - 0804005

Socket, Type: D, Screw connection, for India/Africa and other countries, integrated fuse, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 10 A, -20 °C, 60 °C, IS 1293

nou

Socket - EO-D/UT/F/GN - 0804006

Socket, Type: D, Screw connection, for India/Africa and other countries, integrated fuse, green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 10 A, -20 °C, 60 °C, IS 1293

nou

Double socket - EO-D/UT/LED/DUO - 0804007

Double socket, Type: D, Screw connection, for India/Africa and other countries, with LED display, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 10 A, -20 °C, 60 °C, IS 1293

nou

Double socket - EO-D/UT/LED/DUO/GN - 0804008

Double socket, Type: D, Screw connection, for India/Africa and other countries, with LED display, green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 10 A, -20 °C, 60 °C, IS 1293

nou

Socket - EO-D/PT - 0804009

Socket, Type: D, Push-in spring connection, for India/Africa and other countries, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 10 A, -20 °C, 60 °C, IS 1293

nou

Socket - EO-D/PT/GN - 0804010

Socket, Type: D, Push-in spring connection, for India/Africa and other countries, green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 10 A, -20 °C, 60 °C, IS 1293

154 rezultatele

PHOENIX CONTACT SRL

Floreasca Business Park
Calea Floreasca 169 A,
Corp A, Etaj 8,
București, România,
RO-014459
0040 21 350 88 12
0040 21 350 88 13

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere