Listă de produse conector ventil cu funcție de reducere a energiei

Filtru

24 rezultate

facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_VALVE_PLUG_STR, helpText=The design of the valve plug is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53308_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_CABLE_LENGTH_STR, helpText=, helpImageUrl=]

Sensor/actuator cable - SAC-3P- 1,5-PUR/A-1L-R-ES 4A - 1400827

Sensor/actuator cable, 3-position, PUR, black, free cable end, on Valve connector A, with 1 LED, connected with Damping diode, cable length: 1.5 m, With holding current limiting device for energy reduction

Sensor/actuator cable - SAC-3P- 3,0-PUR/A-1L-R-ES 4A - 1401131

Sensor/actuator cable, 3-position, PUR, black, free cable end, on Valve connector A, with 1 LED, connected with Damping diode, cable length: 3 m, With holding current limiting device for energy reduction

Sensor/actuator cable - SAC-3P- 5,0-PUR/A-1L-R-ES 4A - 1401136

Sensor/actuator cable, 3-position, PUR, black, free cable end, on Valve connector A, with 1 LED, connected with Damping diode, cable length: 5 m, With holding current limiting device for energy reduction

Sensor/actuator cable - SAC-3P-10,0-PUR/A-1L-R-ES 4A - 1401168

Sensor/actuator cable, 3-position, PUR, black, free cable end, on Valve connector A, with 1 LED, connected with Damping diode, cable length: 10 m, With holding current limiting device for energy reduction

Sensor/actuator cable - SAC-3P- 1,5-PUR/A-1L-R-ES - 1413115

Sensor/actuator cable, 3-position, PUR, black, free cable end, on Valve connector A, with 1 LED, connected with Damping diode, cable length: 1.5 m, With holding current limiting device for energy reduction

Sensor/actuator cable - SAC-3P- 3,0-PUR/A-1L-R-ES - 1413114

Sensor/actuator cable, 3-position, PUR, black, free cable end, on Valve connector A, with 1 LED, connected with Damping diode, cable length: 3 m, With holding current limiting device for energy reduction

Sensor/actuator cable - SAC-3P- 5,0-PUR/A-1L-R-ES - 1413116

Sensor/actuator cable, 3-position, PUR, black, free cable end, on Valve connector A, with 1 LED, connected with Damping diode, cable length: 5 m, With holding current limiting device for energy reduction

Sensor/actuator cable - SAC-3P-10,0-PUR/A-1L-R-ES - 1413118

Sensor/actuator cable, 3-position, PUR, black, free cable end, on Valve connector A, with 1 LED, connected with Damping diode, cable length: 10 m, With holding current limiting device for energy reduction

Sensor/actuator cable - SAC-3P- 1,5-PUR/B-1L-R-ES - 1401294

Sensor/actuator cable, 3-position, PUR, black, free cable end, on Valve connector B (10 mm), with 1 LED, connected with Damping diode, cable length: 1.5 m, With holding current limiting device for energy reduction

Sensor/actuator cable - SAC-3P- 3,0-PUR/B-1L-R-ES - 1401295

Sensor/actuator cable, 3-position, PUR, black, free cable end, on Valve connector B (10 mm), with 1 LED, connected with Damping diode, cable length: 3 m, With holding current limiting device for energy reduction

24 rezultatele

PHOENIX CONTACT SRL

Floreasca Business Park
Calea Floreasca 169 A,
Corp A, Etaj 8,
București, România,
RO-014459
0040 21 350 88 12
0040 21 350 88 13

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere