Listă de produse HMI-uri pentru aplicații de microbrowser

Filtru

22 rezultate

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_RAM_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DISPLAY_RESOLUTION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DATA_MEM_SIZE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DEGREE_OF_PROTECTION_CBX_STR, helpText=, helpImageUrl=]

Degree of protection

facetDefinition[facetId=PIM_FAC_DISPLAY_SIZE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_OPERATING_SYSTEM_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_OPERATION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_INTERFACE_STR, helpText=, helpImageUrl=]

Touch panel - TP35AT/702000 S00016 - 2401046

Touch panel with 8,9 cm / 3,5"-TFT-display (Analog resistive (polyester)), 320 x 240 Pixel (QVGA), 65536 colors , ARM9, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: IniNet Browser. (bus system: without)

Touch panel - TP43AT/702000 S00016 - 2401060

Touch panel with 10,92 cm / 4,3"-TFT-display (Analog resistive (polyester)), 480 x 272 Pixel, 65536 colors , ARM9, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: IniNet Browser. (bus system: without)

Touch panel - TP57AT/702000 S00016 - 2401100

Touch panel with 14.5 cm/5.7" TFT active-display (Analog resistive (polyester)), 320 x 240 Pixel (QVGA), 65536 colors , ARM9, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: IniNet Browser. (bus system: without)

Touch panel - TP105AT/702000 S00016 - 2400810

Touch panel with 26.4 cm/10.4" TFT-display (Analog resistive (polyester)), 800 x 600 Pixel (SVGA), 65536 colors , ARM9, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: IniNet Browser. (bus system: without)

Touch panel - TP151AT/702000 S00016 - 2400958

Touch panel with 38.1 cm/15" TFT-display (Analog resistive (polyester)), 1024 x 768 Pixel (XGA), 65536 colors , ARM9, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: IniNet Browser. (bus system: without)

Touch panel - TP11AM/702001 S00016 - 2400862

Touch panel with 9.7 cm/3.8" FSTN-display (Analog resistive (polyester)), 320 x 240 Pixel (QVGA), 5 grayscales , ARM9, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: IniNet Browser. (bus system: without)

Touch panel - TP070ATW/107020000 S00016 - 2400700

Touch panel with 17.8 cm/7" TFT-display (Analog resistive (polyester)), 800 x 480 Pixel (WVGA), 65536 colors , ARM9, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: IniNet Browser. (bus system: without)

Touch panel - TP090ATW/107020000 S00016 - 2400761

Touch panel with 22.9 cm/9" TFT-display (Analog resistive (polyester)), 800 x 480 Pixel (WVGA), 65536 colors , ARM9, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: IniNet Browser. (bus system: without)

Mobile panel - HT06AT/702050/301/03050 S00016 - 2400654

Mobile panel with 8,9 cm / 3,5"-TFT-display (Analog resistive (polyester)), 240 x 320 Pixel, 65536 colors , ARM9, 200 MHz, 1x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: IniNet Browser. (bus system: without)

Touch panel - TP185SKG/200114041 S00127 - 2401694

Touch panel with 47.0 cm / 18.5" TFT-display (Projective-capacitive (PCAP)), 1366 x 768 Pixel (WXGA), 65536 colors , ARM® Cortex®-A8, 1000 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: IniNet Browser. (bus system: without)

22 rezultatele

PHOENIX CONTACT SRL

Floreasca Business Park
Calea Floreasca 169 A,
Corp A, Etaj 8,
București, România,
RO-014459
0040 21 350 88 12
0040 21 350 88 13

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere