Listă de produse blocuri terminale pentru mai multe conductoare

Filtru

71 rezultate

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • Mai multe opțiuni
    Închidere

    Approval



facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

DIN rail type

facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

facetDefinition[facetId=PIM_FAC_GROUNDING_FOOT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

Feed-through terminal block - PT 1,5/S-TWIN - 3208155

Feed-through terminal block, connection method: Push-in connection, number of connections: 3, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 30.5 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 1,5/S-TWIN BU - 3208168

Feed-through terminal block, connection method: Push-in connection, number of connections: 3, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 30.5 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 1,5/S-TWIN RD - 3208156

Feed-through terminal block, connection method: Push-in connection, number of connections: 3, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 30.5 mm, color: red, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 1,5/S-TWIN OG - 3208157

Feed-through terminal block, connection method: Push-in connection, number of connections: 3, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 30.5 mm, color: orange, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 1,5/S-TWIN WH - 3208158

Feed-through terminal block, connection method: Push-in connection, number of connections: 3, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 30.5 mm, color: white, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 1,5/S-TWIN YE - 3208159

Feed-through terminal block, connection method: Push-in connection, number of connections: 3, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 30.5 mm, color: yellow, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 1,5/S-TWIN GN - 3208160

Feed-through terminal block, connection method: Push-in connection, number of connections: 3, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 30.5 mm, color: green, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 1,5/S-TWIN BN - 3208161

Feed-through terminal block, connection method: Push-in connection, number of connections: 3, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 30.5 mm, color: brown, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 1,5/S-QUATTRO - 3208197

Feed-through terminal block, connection method: Push-in connection, number of connections: 4, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 30.5 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 1,5/S-QUATTRO BU - 3208208

Feed-through terminal block, connection method: Push-in connection, number of connections: 4, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 30.5 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

71 rezultatele

PHOENIX CONTACT SRL

Floreasca Business Park
Calea Floreasca 169 A,
Corp A, Etaj 8,
București, România,
RO-014459
0040 21 350 88 12
0040 21 350 88 13

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere