Lista de produtos Conversor de frequência em IP20

Filtro

4 resultados

Frequency inverter - VFD 5007 IL IB - 2701054

The Inline frequency inverter is a 3-phase compact device with 0.75 kW, can be operated with an ILC 1X1 as an Inline local bus device, parameterization with FDT/DTM from PC Worx.

Frequency inverter - VFD 5015 IL IB - 2701055

The Inline frequency inverter is a 3-phase compact device with 1.5 kW, can be operated with an ILC 1X1 as an Inline local bus device, parameterization with FDT/DTM from PC Worx.

Frequency inverter - VFD 5022 IL IB - 2701057

The Inline frequency inverter is a 3-phase compact device with 2.2 kW, can be operated with an ILC 1X1 as an Inline local bus device, parameterization with FDT/DTM from PC Worx.

Frequency inverter - VFD 5040 IL IB - 2701058

The Inline frequency inverter is a 3-phase compact device with 4.0 kW, can be operated with an ILC 1X1 as an Inline local bus device, parameterization with FDT/DTM from PC Worx.

4 Resultados
 

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar