Lista de produtos Conectores de dados à base de cobre

Filtro

1.179 resultados

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Aprovação

  • Outras opções
    Fechar

    Aprovação



RJ45 connector - VS-VARAN-RJ45-Q - 1402410

RJ45 connector, IP20, CAT5e, 4-pos., VARAN with QUICKON fast connection technology, for 1-wire and 7-wire conductors AWG 26 ... 23, for cable diameter 4.5 mm ... 8.0 mm, color: gray

RJ45 connector - VS-08-RJ45-Q - 1402420

RJ45 connector, Degree of protection: IP20, Number of positions: 8, CAT5 (IEC 11801:2002), Material: PA 6.6, Connection method: IDC fast connection, Connection cross section: AWG 26-24, Cable exit: straight

RJ45 socket insert - VS-08-BU-RJ45-5/BU - 1402606

RJ45 socket insert, modular (Keystone), CAT5e, 8-pos., shielded, socket on socket

RJ45 male insert - VS-08-ST-H21P-RJ45 - 1404388

RJ45 male insert, CAT6, 8-pos., shielded, IDC pierce connection, for AWG 27 litz wires ... 24, with strain relief

RJ45 coupling - VS-08-BU/BU-RJ45-F - 1405617

RJ45 coupling, Degree of protection: IP20, Number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), Material: Copper alloy, for VS-08 and push-pull panel mounting frames

RJ45 connector - CUC-IND-C1ZNI-S/R4QV6 - 1406335

RJ45 connector, Degree of protection: IP20, Number of positions: 6, 100 Mbps, CAT5 (IEC 11801:2002), Material: Zinc die-cast, Connection method: IDC fast connection, Connection cross section: AWG 26-24, Cable exit: straight, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly

RJ45 connector - CUC-IND-C1ZNI-B/R4QV6 - 1406338

RJ45 connector, Degree of protection: IP20, Number of positions: 6, 100 Mbps, CAT5 (IEC 11801:2002), Material: Zinc die-cast, Connection method: IDC fast connection, Connection cross section: AWG 26-24, Cable exit: angled, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly

RJ45 connector - CUC-IND-C1ZNI-T/R4QV6 - 1406341

RJ45 connector, Degree of protection: IP20, Number of positions: 6, 100 Mbps, CAT5 (IEC 11801:2002), Material: Zinc die-cast, Connection method: IDC fast connection, Connection cross section: AWG 26-24, Cable exit: angled, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly

RJ45 connector - CUC-IND-C1ZNI-S/R4QV6:30 - 1406353

RJ45 connector, Degree of protection: IP20, Number of positions: 6, 100 Mbps, CAT5 (IEC 11801:2002), Material: Zinc die-cast, Connection method: IDC fast connection, Connection cross section: AWG 26-24, Cable exit: straight, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly

RJ45 connector - CUC-IND-C1ZNI-B/R4QV6:30 - 1406356

RJ45 connector, Degree of protection: IP20, Number of positions: 6, 100 Mbps, CAT5 (IEC 11801:2002), Material: Zinc die-cast, Connection method: IDC fast connection, Connection cross section: AWG 26-24, Cable exit: angled, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly

1.179 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar