Lista de produtos Acessórios

Filtro

44 resultados

Dummy plug - FBP 3+1 - 3069399

Dummy plug, Pitch: 8.2 mm, Length: 64.4 mm, Width: 73.4 mm, Number of positions: 4, Color: orange

Dummy plug - FBP 4+1 - 3069405

Dummy plug, Pitch: 8.2 mm, Number of positions: 5, Color: orange

Dummy plug - FBP 5+1 - 3069409

Dummy plug, Pitch: 8.2 mm, Number of positions: 6, Color: orange

Dummy plug - FBP 6+1 - 3069406

Dummy plug, Pitch: 8.2 mm, Number of positions: 7, Color: orange

Dummy plug - FBP 7+1 - 3069400

Dummy plug, Pitch: 8.2 mm, Number of positions: 8, Color: orange

Dummy plug - FBP 8+1 - 3069407

Dummy plug, Pitch: 8.2 mm, Number of positions: 9, Color: orange

Dummy plug - FBP 12+1 - 3069408

Dummy plug, Pitch: 8.2 mm, Number of positions: 13, Color: orange

End clamp - E-UTWE 6 - 3069055

End clamp, Width: 8.2 mm, Height: 64 mm, Length: 80.8 mm, Color: gray

Cover profile carrier - APH-UTWE 6 - 3069056

Cover profile carrier, Width: 8.15 mm, Height: 58.6 mm, Length: 80.9 mm, Color: gray

novo

Shoulder bag - FAME-BAG 260 - 3069520

Shoulder bag, For FAME connectors with a width of up to 261 mm, Length: 220 mm, Width: 290 mm, Height: 115 mm, Color: black

44 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar