Lista de produtos Réguas de conexão de teste segundo VDE

Filtro

52 resultados

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Aprovação

facetDefinition[facetId=PIM_FAC_MOUNTING_TECHNOLOGY_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_NUM, helpText=, helpImageUrl=]

Test terminal strip - UTWE 6-2/A7 - 3069410

Test terminal strip, VDE coded type A7, Connection method: Screw connection, Number of connections: 14, Number of positions: 7, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 90.2 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/A14 - 3069413

Test terminal strip, VDE coded type A14, Connection method: Screw connection, Number of connections: 28, Number of positions: 14, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 147.6 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/B7 - 3069411

Test terminal strip, VDE coded type B7, Connection method: Screw connection, Number of connections: 14, Number of positions: 7, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 90.2 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/B19 - 3069416

Test terminal strip, VDE coded type B19, Connection method: Screw connection, Number of connections: 38, Number of positions: 19, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 188.6 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/B14 - 3069414

Test terminal strip, VDE coded type B14, Connection method: Screw connection, Number of connections: 28, Number of positions: 14, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 147.6 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/C14 - 3069415

Test terminal strip, VDE coded type C14, Connection method: Screw connection, Number of connections: 28, Number of positions: 14, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 147.6 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/C19 - 3069417

Test terminal strip, VDE coded type C19, Connection method: Screw connection, Number of connections: 38, Number of positions: 19, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 188.6 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/D19 - 3069418

Test terminal strip, VDE coded type D19, Connection method: Screw connection, Number of connections: 38, Number of positions: 19, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 188.6 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/E7 - 3069412

Test terminal strip, VDE coded type E7, Connection method: Screw connection, Number of connections: 14, Number of positions: 7, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 90.2 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/F19 - 3069419

Test terminal strip, VDE coded type F19, Connection method: Screw connection, Number of connections: 38, Number of positions: 19, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 188.6 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

52 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar