Lista de produtos Bornes seccionáveis de transdutor

Filtro

75 resultados

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Aprovação

  • Outras opções
    Fechar

    Aprovação



facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

Tipo de trilho de fixação

facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=]

Test disconnect terminal block - UTME 4 - 3047452

Test disconnect terminal block, Connection method: Screw connection, Number of connections: 2, Cross section: 0.14 mm² - 6 mm², AWG: 26 - 10, Width: 6.2 mm, Color: gray, Mounting type: NS 35/7,5, NS 35/15

Test disconnect terminal block - UTME 4-P/P - 3047453

Test disconnect terminal block, With test socket screws for insertion of test plugs, Connection method: Screw connection, Number of connections: 2, Cross section: 0.14 mm² - 6 mm², AWG: 26 - 10, Width: 6.2 mm, Color: gray, Mounting type: NS 35/7,5, NS 35/15

Test disconnect terminal block - UTME 4-P/P BU - 3047454

Test disconnect terminal block, With test socket screws for insertion of test plugs, Connection method: Screw connection, Number of connections: 2, Cross section: 0.14 mm² - 6 mm², AWG: 26 - 10, Width: 6.2 mm, Color: blue, Mounting type: NS 35/7,5, NS 35/15

Test disconnect terminal block - UTME 4/1P - 3057416

Test disconnect terminal block, Connection method: Screw/plug-in connection, Number of connections: 2, Cross section: 0.14 mm² - 6 mm², AWG: 26 - 10, Width: 6.2 mm, Color: gray, Mounting type: NS 35/7,5, NS 35/15

Test disconnect terminal block - UTME 4-CT/1P - 3057432

Test disconnect terminal block, Connection method: Screw/plug-in connection, Number of connections: 2, Cross section: 0.14 mm² - 6 mm², AWG: 26 - 10, Width: 6.2 mm, Color: gray, Mounting type: NS 35/7,5, NS 35/15

Test disconnect terminal block - UTME 6 - 3047400

Test disconnect terminal block, Connection method: Screw connection, Number of connections: 2, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 8.2 mm, Color: gray, Mounting type: NS 35/7,5, NS 35/15

Test disconnect terminal block - UTME 6-SD - 3047420

Test disconnect terminal block, Connection method: Screw connection, Number of connections: 2, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 8.2 mm, Color: gray, Mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - UTMED 6 - 3047413

Feed-through terminal block, Connection method: Screw connection, Number of connections: 2, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 8.2 mm, Color: gray, Mounting type: NS 35/7,5, NS 35/15

Starter kit - UTME 6-SET POWER - 3036000

Starter kit - consisting of test disconnect terminal blocks with screw connection technology, marking material, bridging and test accessories. A terminal strip for a three-phase transformer circuit (current and voltage) can be configured individually.

Starter kit - UTME 6-SET POWER 1 - 3036001

Starter kit - consisting of test disconnect terminal blocks with screw connection technology, marking material, bridging and test accessories. A terminal strip for a three-phase transformer circuit (current and voltage) can be configured individually.

75 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar