Lista de produtos Aplicações de segurança

Filtro

23 resultados

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • Outras opções
    Fechar

    Approval



facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=]

Router - FL MGUARD RS2000 TX/TX-B - 2702139

Router for standard routing, NAT, 1:1-NAT and port forwarding, up to 2 x 85 Mbps data throughput

Router - FL MGUARD RS2000 TX/TX VPN - 2700642

Security appliance in metal housing, with extended temperature range, SD card slot, up to 2 VPN tunnels, 2-click firewall for maximum ease of configuration, router with NAT/1:1 NAT

Router - TC MGUARD RS2000 3G VPN - 2903441

Security device with mobile phone interface. SD card slot. 2 VPN tunnels, 2-click firewall for easy configuration, router with NAT/1:1 NAT. 4-port switch. 2 SIM card slots. GPS receiver.

Router - FL MGUARD RS2005 TX VPN - 2701875

Security router in metal housing with integrated 5-port switch, VPN, with extended temperature range, SD card slot, simple firewall, router with NAT/1:1-NAT

Router - FL MGUARD RS4000 TX/TX - 2700634

Security appliance in metal housing, with extended temperature range, SD card slot,
intelligent firewall with full scope of functions for maximum security and easy configuration, router with NAT/1:1 NAT, optional VPN/CIFS integrity monitoring

Router - FL MGUARD RS4000 TX/TX VPN - 2200515

Security appliance in metal housing, with extended temperature range, SD card slot, VPN for 10 VPN tunnels (optionally up to 250 with additional license),
intelligent firewall with full scope of functions for maximum security and easy configuration, router with NAT/1:1 NAT, optional CIFS integrity monitoring

Router - FL MGUARD RS4000 TX/TX-P - 2702259

Security device in metal housing, with ATEX and IECEx approval with extended temperature range, SD card slot, OPC inspector, VPN for up to 250 tunnels with additional license as an option, intelligent firewall with full scope of functions for maximum security and ease of configuration, router with NAT/1:1 NAT, optional CIFS Integrity Monitoring

Router - TC MGUARD RS4000 3G VPN - 2903440

Security device, WAN, and mobile phone interface. SD card slot. 10 VPN tunnels, intelligent firewall with full scope of functions, router with NAT/1:1 NAT, optional CIFS integrity monitoring. 4-port managed switch. 2 SIM card slots. GPS receiver.

Router - FL MGUARD RS4000 TX/TX VPN-M - 2702465

Security appliance with maritime approvals, metal housing, with extended temperature range, SD card slot, VPN for 10 VPN tunnels (up to 250 tunnels with additional license as an option), intelligent firewall with full scope of functions for maximum security and ease of configuration, router with NAT/1:1 NAT, optional CIFS integrity monitoring

Router - FL MGUARD RS4004 TX/DTX - 2701876

Security appliance in metal housing with integrated 4-port Managed Switch and DMZ port, with expanded temperature range, SD card slot, intelligent firewall, router with NAT/1:1-NAT, optional VPN, CIFS integrity monitoring or OPC Inspector

23 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar