Lista de produtos Manutenção remota

Filtro

17 resultados

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • Outras opções
    Fechar

    Approval



facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=]
novo

Router - TC CLOUD CLIENT 1002-TX/TX - 2702885

Industrial VPN gateway for mGuard Secure Cloud, IPsec communication via operator network, 2 Ethernet interfaces, NAT, 1 digital input, 1 digital output

novo

Router - TC CLOUD CLIENT 1002-4G - 2702886

Industrial VPN gateway for mGuard Secure Cloud, 2 Ethernet interfaces, cloud communication via 4G LTE, European version, IPsec support, NAT, 1 digital input, 1 digital output

Router - TC MGUARD RS4000 3G VPN - 2903440

Security device, WAN, and mobile phone interface. SD card slot. 10 VPN tunnels, intelligent firewall with full scope of functions, router with NAT/1:1 NAT, optional CIFS integrity monitoring. 4-port managed switch. 2 SIM card slots. GPS receiver.

Router - TC MGUARD RS2000 3G VPN - 2903441

Security device with mobile phone interface. SD card slot. 2 VPN tunnels, 2-click firewall for easy configuration, router with NAT/1:1 NAT. 4-port switch. 2 SIM card slots. GPS receiver.

Router - FL MGUARD RS4000 TX/TX VPN - 2200515

Security appliance in metal housing, with extended temperature range, SD card slot, VPN for 10 VPN tunnels (optionally up to 250 with additional license),
intelligent firewall with full scope of functions for maximum security and easy configuration, router with NAT/1:1 NAT, optional CIFS integrity monitoring

Router - FL MGUARD RS2000 TX/TX VPN - 2700642

Security appliance in metal housing, with extended temperature range, SD card slot, up to 2 VPN tunnels, 2-click firewall for maximum ease of configuration, router with NAT/1:1 NAT

Router - FL MGUARD RS4004 TX/DTX VPN - 2701877

Security appliance in metal housing with integrated 4-port Managed Switch and DMZ port, VPN with expanded temperature range, SD card slot, intelligent firewall, router with NAT/1:1-NAT, optional CIFS integrity monitoring or OPC Inspector

Router - FL MGUARD RS2005 TX VPN - 2701875

Security router in metal housing with integrated 5-port switch, VPN, with extended temperature range, SD card slot, simple firewall, router with NAT/1:1-NAT

Router - FL MGUARD SMART2 VPN - 2700639

Router with intelligent firewall, up to 99 Mbps data throughput (wire speed performance), stateful inspection firewall for maximum security and extremely easy configuration, VPN according to IPsec standard, hardware encryption with up to 35 Mbps

17 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar