Lista de produtos Controlo remoto de IPC ligados em rede

Filtro

8 resultados

facetDefinition[facetId=PIM_FAC_TYPE_OF_LICENCE_STR, helpText=, helpImageUrl=]

Software - VL PORTICO SERVER 1 CLIENT - 2701453

Remote network portal software. Allows remote control of one PC from another.

Software - VL PORTICO SERVER 4 CLIENT - 2701455

Remote network portal software. Allows remote control of up to four client PCs from a single server PC.

Software - VL PORTICO SERVER 16 CLIENT - 2701456

Remote network portal software. Allows remote control of up to 16 client PCs from a single server PC.

License - NETCAP MASTER 1 SLAVE - 2739586

License for one NetCap master. The NetCap master can be connected to one NetCap slave at once.

License - NETCAP MASTER 2 SLAVES - 2739599

License for one NetCap master. The NetCap master can be connected to two NetCap slaves at once.

License - NETCAP MASTER 3 SLAVES - 2739609

License for one NetCap master. The NetCap master can be connected to three NetCap slaves at once.

License - NETCAP MASTER 4 SLAVES - 2739612

License for one NetCap master. The NetCap master can be connected to four NetCap slaves at once.

License - NETCAP MASTER DONGLE USB - 2893532

Netcap Master USB dongle incl. 1 slave

8 Resultados
 

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar