Lista de produtos Monitorização remota

Filtro

4 resultados

KVM extender - VL KVM EXTENDER - 2404770

Provides the ability to extend the keyboard, video, and mouse signals up to 90 m from the IPC

Software - VL PORTICO SERVER 16 CLIENT - 2701456

Remote network portal software. Allows remote control/viewing from up to 16 simultaneously connected remote client PCs.

Software - VL PORTICO SERVER 1 CLIENT - 2701453

Remote network portal software. Allows remote control/viewing from one remote client PC.

Software - VL PORTICO SERVER 4 CLIENT - 2701455

Remote network portal software. Allows remote control/viewing from up to four simultaneously connected remote client PCs.

4 Resultados
 

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760