Lista de produtos Cortadores de perfis e de calhas

Filtro

36 resultados

Cutting tool - PPS STANDARD M - 1206175

Profile cutter, for cutting and stamping holes in standard DIN rails, NS 32/NS 35/7,5/NS 35/15 and for cutting the NS 15 and NLS‐CU 3/10 neutral busbar to length, can accommodate 2 stamping bits, with metric measuring rail, delivered without stamping bits

Cutting tool - PPS STANDARD I/M - 1206230

Profile cutter, for cutting and stamping holes in standard DIN rails, NS 32/NS 35/7,5/NS 35/15 and for cutting the NS 15 and NLS‐CU 3/10 neutral busbar to length, can accommodate 2 stamping bits, with metric measuring rail, delivered without stamping bits but with inch/metric measuring rail

Cutting tool - PPS CLASSIC M - 1206243

Profile cutter, for cutting to length and stamping holes in standard DIN rails, NS 32/NS 35/7,5/NS 35/15 and for cutting the NS 15 and NLS‐CU 3/10 neutral busbar to length, can accommodate 2 stamping bits, bits easily exchangeable, with metric measuring rail, delivered without stamping bits

Cutting tool - PPS CLASSIC I/M - 1206256

Profile cutter, for cutting to length and stamping holes in standard DIN rails, NS 32/NS 35/7,5/NS 35/15 and for cutting the NS 15 and NLS‐CU 3/10 neutral busbar to length, can accommodate 2 stamping bits, bits easily exchangeable, with metric measuring rail, delivered without stamping bits, with inch/millimeter measuring rail

Cutting tool - PPS BASIC I/M - 1207585

Profile cutter, for cutting standard DIN rails to length, NS 15 / NS 35/7,5 / NS 35/15, and for cutting the NLS‐CU 3/10 neutral busbar to length, with inch/metric measuring rail

Multi-function tool - PPS CD M - 1207569

Cable duct cutter, for burr-free cutting cable ducts and their covers, can be used up to a width of 125 mm

Stamping bit - PPS-ST (3,8) - 1204892

Stamping bit, for bore holes: 3.8 mm diameter

Stamping bit - PPS-ST (4,3) - 1202616

Stamping bit, for bore holes: 4.3 mm diameter

Stamping bit - PPS-ST (5,3) - 1202629

Stamping bit, for bore holes: 5.3 mm diameter

Stamping bit - PPS-ST (6,4) - 1202632

Stamping bit, for bore holes: 6.4 mm diameter

36 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar