Lista de produtos Módulos de distribuição de potencial

Filtro

29 resultados

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Aprovação

Potential distributors - PTRV 4-PV /BK - 3270125

Potential distributors, Nom. voltage: 250 V, Nominal current: 17.5 A, Cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, Connection type: Push-in connection, Number of positions: 2, Number of connections: 16, Width: 8.3 mm, Length: 64 mm, Color: gray, Color of connection elements: black, Assembly: NS 35/7,5, NS 35/15

Potential distributors - PTRV 4-PV BU/BK - 3270126

Potential distributors, Nom. voltage: 250 V, Nominal current: 17.5 A, Cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, Connection type: Push-in connection, Number of positions: 2, Number of connections: 16, Width: 8.3 mm, Length: 64 mm, Color: blue, Color of connection elements: black, Assembly: NS 35/7,5, NS 35/15

Potential distributors - PTRV 4-PV /RD - 3270246

Potential distributors, Nom. voltage: 250 V, Nominal current: 17.5 A, Cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, Connection type: Push-in connection, Number of positions: 2, Number of connections: 16, Width: 8.3 mm, Length: 64 mm, Color: gray, Color of connection elements: red, Assembly: NS 35/7,5, NS 35/15

Potential distributors - PTRV 4-PV /BU - 3270247

Potential distributors, Nom. voltage: 250 V, Nominal current: 17.5 A, Cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, Connection type: Push-in connection, Number of positions: 2, Number of connections: 16, Width: 8.3 mm, Length: 64 mm, Color: gray, Color of connection elements: blue, Assembly: NS 35/7,5, NS 35/15

Potential distributors - PTRVB 4-PV /BK - 3270157

Potential distributors, Nom. voltage: 250 V, Nominal current: 17.5 A, Cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, Connection type: Push-in connection, Number of positions: 2, Number of connections: 16, Width: 8.3 mm, Length: 64 mm, Color: gray, Color of connection elements: black, Assembly: NS 35/7,5, NS 35/15

Potential distributors - PTRVB 4-FI /BK - 3270158

Potential distributors, with option to supply up to 6 mm², Nom. voltage: 250 V, Nominal current: 17.5 A, Cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, Connection type: Push-in connection, Number of positions: 2, Number of connections: 13, Width: 8.3 mm, Length: 64 mm, Color: gray, Color of connection elements: black, Assembly: NS 35/7,5, NS 35/15

Potential distributors - PTRVB 4-FI /RD - 3270220

Potential distributors, with option to supply up to 6 mm², Nom. voltage: 250 V, Nominal current: 17.5 A, Cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, Connection type: Push-in connection, Number of positions: 2, Number of connections: 13, Width: 8.3 mm, Length: 64 mm, Color: gray, Color of connection elements: red, Assembly: NS 35/7,5, NS 35/15

Potential distributors - PTRVB 4-FI /BU - 3270221

Potential distributors, with option to supply up to 6 mm², Nom. voltage: 250 V, Nominal current: 17.5 A, Cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, Connection type: Push-in connection, Number of positions: 2, Number of connections: 13, Width: 8.3 mm, Length: 64 mm, Color: gray, Color of connection elements: blue, Assembly: NS 35/7,5, NS 35/15

Potential distributors - PTRVB 4-FI /GY - 3270138

Potential distributors, with option to supply up to 6 mm², Nom. voltage: 250 V, Nominal current: 17.5 A, Cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, Connection type: Push-in connection, Number of positions: 2, Number of connections: 13, Width: 8.3 mm, Length: 64 mm, Color: gray, Color of connection elements: gray, Assembly: NS 35/7,5, NS 35/15

Potential distributors - PTRV 8-PV /BK - 3270142

Potential distributors, Nom. voltage: 250 V, Nominal current: 17.5 A, Cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, Connection type: Push-in connection, Number of positions: 2, Number of connections: 32, Width: 8.3 mm, Length: 100 mm, Color: gray, Color of connection elements: black, Assembly: NS 35/7,5, NS 35/15

29 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar