Lista de produtos Sistemas fotovoltaicos

Filtro

51 resultados

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Aprovação

  • Outras opções
    Fechar

    Aprovação



Lightning/surge arrester type 1/2 - VAL-MS-T1/T2 600DC-PV/2+V - 2801163

Lightning/surge arrester for 2-pos. isolated 600 V DC voltage systems, for DIN rail mounting, 3-pos. base element, three plug-in temperature-monitored protective elements, status message on each plug.

Lightning/surge arrester type 1/2 - VAL-MS-T1/T2 600DC-PV/2+V-FM - 2801164

Lightning/surge arrester for 2-pos. isolated 600 V DC voltage systems, for DIN rail mounting, 3-pos. base element with remote indication contact, three plug-in temperature-monitored protective elements, status message on each plug.

Type 1/2 surge protection plug - VAL-MS-T1/T2 600DC-PV-ST - 2801165

Replacement plug for PV arrester combinations from the VAL-MS-T1/T2 600DC-PV-... product range

Lightning/surge arrester type 1/2 - VAL-MS-T1/T2 1000DC-PV/2+V - 2801160

Lightning/surge arrester for 2-pos. isolated 1000 V DC voltage systems, for DIN rail mounting, 3-pos. base element, three plug-in temperature-monitored protective elements, status message on each plug.

Lightning/surge arrester type 1/2 - VAL-MS-T1/T2 1000DC-PV/2+V-FM - 2801161

Lightning/surge arrester for 2-pos. isolated 1000 V DC voltage systems, for DIN rail mounting, 3-pos. base element with remote indication contact, three plug-in temperature-monitored protective elements, status message on each plug.

Type 1/2 surge protection plug - VAL-MS-T1/T2 1000DC-PV-ST - 2801162

Replacement plug for PV arrester combinations from the VAL-MS-T1/T2 1000DC-PV-... product range

Type 1/2 surge protection plug - VAL-MS-T1/T2 1000DCPV-UD-ST - 2801231

Replacement plug for PV arrester combinations from the VAL-MS-T1/T2 1000DC-PV-... product range

Lightning/surge arrester type 1/2 - VAL-MB-T1/T2 1500DC-PV/2+V-FM - 2905640

Lightning/surge arrester for 2-pos. isolated 1500 V DC voltage systems, for DIN rail mounting, with remote indication contact, temperature-monitored protective elements, status message on the module.

Lightning/surge arrester type 1/2 - VAL-MB-T1/T2 1500DC-PV/2+V - 2905641

Lightning/surge arrester for 2-pos. isolated 1500 V DC voltage systems, for DIN rail mounting, temperature-monitored protective elements, status message on the module.

Lightning/surge arrester type 1/2 - VAL-MB-T1/T2 1000DC-PV/2+V-FM - 2905638

Lightning/surge arrester for 2-pos. isolated 1000 V DC voltage systems, for DIN rail mounting, with remote indication contact, temperature-monitored protective elements, status message on the module.

51 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar