Lista de produtos Luzes de máquinas PLD

Filtro

28 resultados

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Aprovação

  • Outras opções
    Fechar

    Aprovação



facetDefinition[facetId=PIM_FAC_APPLICATION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DEGREE_OF_PROTECTION_CBX_STR, helpText=, helpImageUrl=]

Grau de proteção

facetDefinition[facetId=PIM_FAC_LENGTH_STR, helpText=, helpImageUrl=]

LED machine light - PLD M 160 W-95/105 196 - 2702475

LED machine light, 24 V DC, degree of protection IP67, emission angle 95 °/105 °, color temperature 5800 K, length 196 mm, Light housing: Anodized aluminum, Light cover: Satined acrylic, pivoting, including mounting accessories

LED machine light - PLD M 160 W-95/105 336 - 2702476

LED machine light, 24 V DC, degree of protection IP67, emission angle 95 °/105 °, color temperature 5800 K, length 336 mm, Light housing: Anodized aluminum, Light cover: Satined acrylic, pivoting, including mounting accessories

LED machine light - PLD M 160 W-95/105 616 - 2702477

LED machine light, 24 V DC, degree of protection IP67, emission angle 95 °/105 °, color temperature 5800 K, length 616 mm, Light housing: Anodized aluminum, Light cover: Satined acrylic, pivoting, including mounting accessories

LED machine light - PLD M 160 W-95/105 896 - 2702478

LED machine light, 24 V DC, degree of protection IP67, emission angle 95 °/105 °, color temperature 5800 K, length 896 mm, Light housing: Anodized aluminum, Light cover: Satined acrylic, pivoting, including mounting accessories

LED machine light - PLD M 160 W-95/105 1176 - 2702479

LED machine light, 24 V DC, degree of protection IP67, emission angle 95 °/105 °, color temperature 5800 K, length 1176 mm, Light housing: Anodized aluminum, Light cover: Satined acrylic, pivoting, including mounting accessories

LED machine light - PLD M 260 W-85/95 190/D40 - 2702480

LED machine light, 24 V DC, degree of protection IP67, emission angle 85 °/95 °, color temperature 5000 K, length 190 mm, diameter_dimension 40 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, resistant to coolants and lubricants

LED machine light - PLD M 260 W-85/95 365/D40 - 2702481

LED machine light, 24 V DC, degree of protection IP67, emission angle 85 °/95 °, color temperature 5000 K, length 365 mm, diameter_dimension 40 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, resistant to coolants and lubricants

LED machine light - PLD M 260 W-85/95 540/D40 - 2702482

LED machine light, 24 V DC, degree of protection IP67, emission angle 85 °/95 °, color temperature 5000 K, length 540 mm, diameter_dimension 40 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, resistant to coolants and lubricants

LED machine light - PLD M 260 W-85/95 715/D40 - 2702483

LED machine light, 24 V DC, degree of protection IP67, emission angle 85 °/95 °, color temperature 5000 K, length 715 mm, diameter_dimension 40 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, resistant to coolants and lubricants

LED machine light - PLD M 260 W-75/95 370/D70 - 2702484

LED machine light, 24 V DC, degree of protection IP67, emission angle 75 °/95 °, color temperature 5000 K, length 370 mm, diameter_dimension 70 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, resistant to coolants and lubricants

28 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar