Lista de produtos Controlador lógico programável e licenças para infraestrutura de edifícios

Filtro

72 resultados

facetDefinition[facetId=PIM_FAC_APPLICATION_TYPE_OF_THE_SOFTWARE_CBX_STR_AND, helpText=, helpImageUrl=]

Tipo de aplicação do software

facetDefinition[facetId=PIM_FAC_TYPE_OF_LICENSE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_DATA_POINTS_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_KIND_OF_SOFTWARE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_LICENSE_DURATION_STR, helpText=, helpImageUrl=]

Controller - ILC 2050 BI - 2403160

The modular Inline controller for automation applications in infrastructure, energy, and buildings is based on the Niagara 4 framework. Four LAN, two USB, and two RS-485 interfaces are integrated. The controller can be extended with numerous Inline I/O modules.
Licenses for use in production systems are available separately.

Controller - ILC 2050 BI-L - 2404671

The modular Inline controller for automation applications in infrastructure, energy, and buildings is based on the Niagara 4 framework. Four LAN, two USB, and two RS-485 interfaces are integrated. It enables the direct connection of LonMark TP/FT-10 networks and can be extended with a variety of Inline I/O modules.

Building management system - NC4-100 - 1045861

Emalytics Controller license to integrate 100 data points (separate maintenance license required)

Building management system - NC4-250 - 2404194

Emalytics Controller license to integrate 250 data points (separate maintenance license required)

Building management system - NC4-500 - 2404195

Emalytics Controller license to integrate 500 data points (separate maintenance license required)

Building management system - NC4-1250 - 2404196

Emalytics Controller license to integrate 1250 data points (separate maintenance license required)

Building management system - NC4-5000 - 2404197

Emalytics Controller license to integrate 5000 data points (separate maintenance license required)

Building management system - NC4-10000 - 2404198

Emalytics Controller license to integrate 10000 data points (separate maintenance license required)

Building management system - NC4-100-SMA-1YR - 1101277

Maintenance license (1 year) for the Emalytics Controller license NC4-100

Building management system - NC4-100-SMA-3YR - 1101283

Maintenance license (3 years) for the Emalytics Controller license NC4-100

72 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar