Lista de produtos Ligação de gerador para instalações fotovoltaicas

Filtro

17 resultados

Switching device combination - SOL-SC-1ST-0-DC-1MPPT-1001 - 2404298

String combiner box for photovoltaic systems up to 1000 V DC for the connection of 1x 1 string. With surge protection and SUNCLIX DC connector for the input and output side.

Switching device combination - SOL-SC-1ST-0-DC-1MPPT-2001 - 2403338

String combiner box for photovoltaic systems up to 1000 V DC for the connection of 1x 1 string. With surge protection and SUNCLIX DC connector for the input and output side.

Switching device combination - SOL-SC-1ST-0-DC-2MPPT-1001 - 2404299

String combiner box for photovoltaic systems up to 1000 V DC for the connection of 2x 1 string. With surge protection and SUNCLIX DC connector for the input and output side.

Switching device combination - SOL-SC-1ST-0-DC-2MPPT-2001 - 2403337

String combiner box for photovoltaic systems up to 1000 V DC for the connection of 2x 1 string. With surge protection and SUNCLIX DC connector for the input and output side.

Switching device combination - SOL-SC-1ST-0-DC-3MPPT-1001 - 2404301

String combiner box for photovoltaic systems up to 1000 V DC for the connection of 3x 1 string. With surge protection and SUNCLIX DC connector for the input and output side.

Switching device combination - SOL-SC-1ST-0-DC-3MPPT-2001 - 2403336

String combiner box for photovoltaic systems up to 1000 V DC for the connection of 3x 1 string. With surge protection and SUNCLIX DC connector for the input and output side.

Switching device combination - SOL-SC-1ST-0-DC-4MPPT-1000SE - 2404842

String combiner box for photovoltaic systems up to 1000 V DC for the connection of 4x 1 string. With surge protection and Push-in connection for the input and output side.

Switching device combination - SOL-SC-1ST-0-DC-6MPPT-1000SE - 2404843

String combiner box for photovoltaic systems up to 1000 V DC for the connection of 6x 1 string. With surge protection and Push-in connection for the input and output side.

Switching device combination - SOL-SC-2ST-0-DC-1MPPT-1101 - 2404297

String combiner box for photovoltaic systems up to 1000 V DC for the connection of 1x 2 strings. With surge protection, DC switch disconnector, and SUNCLIX DC connector for the input and output side.

Switching device combination - SOL-SC-2ST-0-DC-2MPPT-1001 - 2404295

String combiner box for photovoltaic systems up to 1000 V DC for the connection of 2x 2 strings. With surge protection and SUNCLIX DC connector for the input and output side.

17 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar