Lista de produtos Distribuidores

Filtro

12 resultados

Splice box - FOC-PP-SB-ST:6 - 1411903

DIN rail splice box, without pigtails, for 12x ST simplex

Splice box - FOC-PP-SB-SC:6 - 1411902

DIN rail splice box, without pigtails, for 6x SC duplex

Splice box - FOC-PP-SB-LC:6 - 1411901

DIN rail splice box, without pigtails, for 6x LC duplex

Splice box - FOC-FDX20-PP-E2D6-OSA-PT9 - 1019680

DIN rail splice box, fully mounted ready to splice, for 6x E2000® (OS2 APC)

Protective covers - VS-SCRJ-PC-BK - 1417840

Protective covers, degree of protection: IP67, material: PA, color: black

Sleeve connector set - VC-M-T2/10() S822 NZ:TS02 - 1623598

Sleeve housing with EMC coating and conductive seal, with metric cable entry, locking screws with cylinder head, type 2

Splice box - FOC-PP-SB-LC:6-OM2-PT - 1420318

DIN rail splice box, mounted completely ready to splice, for 6x LC duplex

FO patch cable - FOC-ST:A-ST:A-GB07/10,0 - 1420807

Assembled FO cable, break out cable, single mode fiberglass 9/125 μm, connector: B-FOC (ST) / B-FOC (ST), protection type: IP20, for installation in cable ducts or control cabinets, length: 10 m

Crimp contact - CK2,5-M-2,5 AG - 1409207

Circular connectors (cable-side), Crimp contact, max. conductor cross section: 2.5 mm², Connection method: Crimp connection, Type of contact: Pin

Crimp contact - CK2,5-M-4 AG - 1409208

Circular connectors (cable-side), Crimp contact, max. conductor cross section: 4 mm², Connection method: Crimp connection, Type of contact: Pin

12 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760
Referrer: https://www.phoenixcontact.com/online/portal/pt?1dmy&urile=wcm%3apath%3a/ptpt/web/main/products/subcategory_pages/Fiber_optic-based_data_connectors_P-20-02-07/fd7ca1b1-70f8-43f9-b60a-813100d61268

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar