Aprovação
Tipo de conexão
Potential collective terminal, nom. voltage: 1000 V, nominal current: 101 A, connection method: Screw connection, Push-in connection, number of connections: 5, cross section:10 mm² - 35 mm², AWG: 8 - 2, width: 19.4 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Potential collective terminal, nom. voltage: 1000 V, nominal current: 101 A, connection method: Screw connection, Push-in connection, number of connections: 5, cross section:10 mm² - 35 mm², AWG: 8 - 2, width: 19.4 mm, color: blue, mounting type: NS 35/7,5, NS 35/15
Potential collective terminal, nom. voltage: 1000 V, nominal current: 105 A, connection method: Screw connection, Push-in connection, number of connections: 11, cross section:1.5 mm² - 50 mm², AWG: 16 - 1/0, width: 16.3 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Potential collective terminal, nom. voltage: 1000 V, nominal current: 105 A, connection method: Screw connection, Push-in connection, number of connections: 11, cross section:1.5 mm² - 50 mm², AWG: 16 - 1/0, width: 16.3 mm, color: blue, mounting type: NS 35/7,5, NS 35/15
Potential collective terminal, nom. voltage: 1000 V, nominal current: 105 A, connection method: Screw connection, Push-in connection, number of connections: 11, cross section:1.5 mm² - 50 mm², AWG: 16 - 1/0, width: 16.3 mm, color: black/yellow, mounting type: NS 35/7,5, NS 35/15
Potential distributors, with option to supply up to 6 mm², nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 13, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: gray, mounting: NS 35/7,5, NS 35/15
Potential distributors, with option to supply up to 6 mm², without push button, nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 13, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: black, mounting: NS 35/7,5, NS 35/15
Potential distributors, with option to supply up to 6 mm², nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 13, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: black, mounting: NS 35/7,5, NS 35/15
Potential distributors, with option to supply up to 6 mm², nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 13, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: red, mounting: NS 35/7,5, NS 35/15
Potential distributors, with option to supply up to 6 mm², nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 13, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: blue, mounting: NS 35/7,5, NS 35/15
Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.
Fechar
"$pageName" no