Lista de produtos Tecnologia de ligação DC

Filtro

69 resultados

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Connector - PV-CF-S 2,5-6 (+) - 1774674

Photovoltaic connector, Nominal current: 40 A, Nom. voltage: 1100 V, Connection type: Spring-cage, Color: black, Can only be released using a tool

Connector - PV-CM-S 2,5-6 (-) - 1774687

Photovoltaic connector, Nominal current: 40 A, Nom. voltage: 1100 V, Connection type: Spring-cage, Color: black, Can only be released using a tool

Connector - PV-C1F-S 2,5-6 (+) - 1789821

Photovoltaic connector, Nominal current: 40 A, Nom. voltage: 1500 V, Connection type: Spring-cage, Color: black, Can only be released using a tool

Connector - PV-C1M-S 2,5-6 (-) - 1789834

Photovoltaic connector, Nominal current: 40 A, Nom. voltage: 1500 V, Connection type: Spring-cage, Color: black, Can only be released using a tool

Connector - PV-CF-S 6-16 (+) - 1790784

Photovoltaic connector, Nominal current: 65 A, Nom. voltage: 1500 V, Connection type: Spring-cage, Color: black, Can only be released using a tool

Connector - PV-CM-S 6-16 (-) - 1790797

Photovoltaic connector, Nominal current: 65 A, Nom. voltage: 1500 V, Connection type: Spring-cage, Color: black, Can only be released using a tool

Photovoltaic connector - PV-FT-CF-C-2,5-235-BU-FE - 1804097

Photovoltaic connector, Nominal current: 27 A, Nom. voltage: 1500 V, Connection type: Crimp, Color: black, Can only be released using a tool

Photovoltaic connector - PV-FT-CM-C-2,5-235-RD-FE - 1804107

Photovoltaic connector, Nominal current: 27 A, Nom. voltage: 1500 V, Connection type: Crimp, Color: black, Can only be released using a tool

Photovoltaic connector - PV-FT-CF-C-2,5-130-BU - 1805135

Photovoltaic connector, Nominal current: 27 A, Nom. voltage: 1500 V, Connection type: Crimp, Color: black, Can only be released using a tool

Photovoltaic connector - PV-FT-CM-C-2,5-130-RD - 1805148

Photovoltaic connector, Nominal current: 27 A, Nom. voltage: 1500 V, Connection type: Crimp, Color: black, Can only be released using a tool

69 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar