Lista de produtos Ferramentas de cravação

Filtro

225 resultados

Crimping pliers - CRIMPFOX DUO 10 - 1031721

Crimping pliers, type of contact: Insulated and uninsulated ferrules, standards/specifications: DIN 46228-1, DIN 46228-4, min. cross section: 0.14 mm², max. cross section: 10 mm², for TWIN ferrules up to 2 x 4 mm², automatic cross section adjustment, rotating die, lateral and frontal insertion, compression: Trapezoidal crimp, black

Crimping pliers - CRIMPFOX DUO 10 CUS - 1044970

Crimping pliers, laser marked according to customer specifications, type of contact: Insulated and uninsulated ferrules, standards/specifications: DIN 46228-1, DIN 46228-4, min. cross section: 0.14 mm², max. cross section: 10 mm², for TWIN ferrules up to 2 x 4 mm², automatic cross section adjustment, rotating die, lateral and frontal insertion, compression: Trapezoidal crimp, black

Tool bag, equipped - CRIMPFOX DUO 10 SET - 1044971

Cutting, stripping, and crimping set, packaged in a tools case, comprising WIREFOX 10, CRIMPFOX DUO 10, AI SORTI BOX RD, AI TWIN SORTI BOX BU, TOOL-KIT STANDARD EMPTY

Crimping pliers - CRIMPFOX CENTRUS 6S - 1213144

Crimping pliers, for uninsulated and insulated ferrules, DIN 46228 Part 1 and 4, from 0.14 mm² ... 6 mm², also for TWIN ferrules up to 2 x 4 mm², automatic cross section adjustment, lateral insertion, equipped with fall protection

Crimping pliers - CRIMPFOX CENTRUS 6H - 1213146

Crimping pliers, for uninsulated and insulated ferrules, DIN 46228 Part 1 and 4, from 0.14 mm² ... 6 mm², also for TWIN ferrules up to 2 x 4 mm², automatic cross section adjustment, lateral insertion, equipped with fall protection

Crimping pliers - CRIMPFOX CENTRUS 10S - 1213154

Crimping pliers, for uninsulated and insulated ferrules, DIN 46228 Part 1 and 4, from 0.14 mm² ... 10 mm², also for TWIN ferrules up to 2 x 4 mm², automatic cross section adjustment, lateral insertion, equipped with fall protection

Crimping pliers - CRIMPFOX CENTRUS 10H - 1213156

Crimping pliers, for uninsulated and insulated ferrules, DIN 46228 Part 1 and 4, from 0.14 mm² ... 10 mm², also for TWIN ferrules up to 2 x 4 mm², automatic cross section adjustment, lateral insertion, equipped with fall protection

Crimping pliers - CRIMPFOX CENTRUS 6S CUS - 1213164

Crimping pliers, laser-inscribed to customer specifications, pliers and properties as in CRIMPFOX CENTRUS 6S

Crimping pliers - CRIMPFOX CENTRUS 6H CUS - 1213166

Crimping pliers, laser-inscribed to customer specifications, pliers and properties as in CRIMPFOX CENTRUS 6H

Crimping pliers - CRIMPFOX CENTRUS 10S CUS - 1213174

Crimping pliers, laser-inscribed to customer specifications, pliers and properties as in CRIMPFOX CENTRUS 10S

225 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760
Referrer: https://www.phoenixcontact.com/online/portal/pt/pxc/home_page/!ut/p/z1/tZLNbsIwEISfhQPHeJ2QOKG3QFUQFRUtv_Elio1JUuHYBJdUffo6Ui-tCqhC9WVl7Xq-sWaBwgZolZ3KPDOlqrK9vSeUpN7Ixe7Yd6fYIx5-jkehv1yQx-EDgRVQoLwy2hSQaFu6uBGsiwslRdvSvNxCsuU8DNk2cCLR9x2fMNdhbo84mGMh-lHf83cMEssKz7JWPqxPpWhgWalaWmvzP8qP8TVCcCPhinz4n_JzTG6UnwC9HLXdhfL1cKCxDVxVRrwb2PxMfN1CL8gM3K8BfObEGObapLNFOtsMZ4vWVckkarhEGOl3jlpMqrNctH7iivWiHGgtdqIWNXqr7coWxujjXRdbX02DcqXyvUCtzd9eFOpov_FtELSUUS_IZXo_eHKSyenDFsrISzQ1QRJ3Op_qd4sD/?uri=pxc-oc-itemdetail:pid=1212042&library=ptpt&tab=1

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar