Lista de produtos Configuração, monitorização e diagnóstico

Filtro

11 resultados

facetDefinition[facetId=PIM_FAC_SOFTWARE_TYPE_STR, helpText=, helpImageUrl=]

Software - DIAG+ - 2730307

Diag+, diagnostics software, for INTERBUS networks, area of application: Startup, maintenance and, for example, for integration in control desk software, can be integrated in 32 bit applications (ActiveX-capable)

Software - DIAG+ CPY - 2730404

The Diag+ copy license enables the installation and parallel use of the Diag+ software on multiple workstations. It is a workstation license. A workstation full license is also required.

Software - DIAG+ DEMO - 2730734

Diag+, diagnostics software (Demo version with limited scope of functions), for INTERBUS networks, area of application: Startup, maintenance and, for example, for integration in control desk software, can be integrated in 32 bit applications (ActiveX-capable)

Software - CONFIG+ - 2868059

Config+ full version for configuration and diagnostics of an INTERBUS system

Software - CONFIG+ CPY - 2868062

The Config+ copy license enables the installation and parallel use of the Config+ software on multiple workstations. A single-user full license is also required. It is a workstation license

Software - CONFIG+ DEMO - 2868046

Config+ demo version with restricted range of function (it is not possible to save projects)

Software - DIAG+ NETSCAN - 2868075

Diag+ NetScan full version, for cyclic and simultaneous network diagnostics

Software - DIAG+ NETSCAN CPY - 2868088

The Diag+ NetScan copy license enables the installation and parallel use of the Diag+ NetScan software on multiple workstations. It is a workstation license. A workstation full license is also required.

Software - DIAG+ NETSCAN DEMO - 2868091

Diag+ NetScan-Demo, limited scope of functions (cannot open or save projects)

Software - AX SW SUITE DEMO - 2985660

The automation software suite is a comprehensive collection of software tools designed to complement each other, for the Automation Worx automation system, which consists of PC WORX, PC WORX EXPRESS, DIAG+, DIAG+ Netscan, CONFIG+, VISU+, WEBVISIT, AX OPC SERVER

11 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar