Lista de produtos Sistema de Cloud para PROFINET

Filtro

10 resultados

novo

License - CLOUD CREDIT-10 - 2402986

Runtime license for using devices in the PROFICLOUD, credit: 87600 units

novo

License - CLOUD CREDIT-5 - 2402987

Runtime license for using devices in the PROFICLOUD, credit: 43800 units

novo

License - CLOUD CREDIT-2 - 2402988

Runtime license for using devices in the PROFICLOUD, credit: 17520 units

novo

License - CLOUD CREDIT-1 - 2402989

Runtime license for using devices in the PROFICLOUD, credit: 8760 units

novo

Cloud service - CLOUD SERVICE/WEATHER - 2403325

License for using meteorological information in the PROFICLOUD.

novo

Cloud service - CLOUD SERVICE/CALC - 2403326

License for performing calculations in the PROFICLOUD.

novo

Controller - AXC CLOUD-PRO - 2402985

Axiocontrol for communicating with the PROFICLOUD. For controlling Axioline I/Os directly. With 2 Ethernet interfaces and programming capabilities according to IEC 61131-3. Complete with connector plug and marking field.

novo

Cloud coupler - CLOUD COUPLER-PRO - 2402990

Cloud coupler to connect the local PROFINET network to the PROFICLOUD, which enables the user to access PROFICLOUD services.

10 Resultados
 

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar