Lista de produtos Bucins roscados para cabo padrão

Filtro

455 resultados

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Aprovação

  • Outras opções
    Fechar

    Aprovação



facetDefinition[facetId=PIM_FAC_THREAD_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_MATERIAL_CBX_STR, helpText=, helpImageUrl=]

Material

  • Outras opções
    Fechar

    Material



Screw plug - A-INSP-M12-68N-P-BK - 1045816

Screw plug, cable gland material: PA, PA, connecting thread: M12 x 1.5, color: jet black RAL 9005, with O-ring

Screw plug - A-INSP-M12-68N-P-LG - 1045815

Screw plug, cable gland material: PA, PA, connecting thread: M12 x 1.5, color: lightgrey RAL 7035, with O-ring

Screw plug - A-INSP-M16-68N-P-BK - 1045817

Screw plug, cable gland material: PA, PA, connecting thread: M16 x 1.5, color: jet black RAL 9005, with O-ring

Screw plug - A-INSP-M16-68N-P-LG - 1045818

Screw plug, cable gland material: PA, connecting thread: M16 x 1.5, color: lightgrey RAL 7035, with O-ring

Cable gland - G-INS-M16-T68N-PNES-LG - 1424470

Cable gland, cable gland material: PA, external cable diameter 4 mm ... 8 mm, shielding: no, connecting thread: M16 x 1.5, color: lightgrey RAL 7035

Cable gland - G-INS-M20-M68N-PNES-LG - 1424471

Cable gland, cable gland material: PA, external cable diameter 10 mm ... 14 mm, shielding: no, connecting thread: M20 x 1.5, color: lightgrey RAL 7035

Cable gland - G-INS-M25-L68N-PNES-LG - 1424472

Cable gland, cable gland material: PA, external cable diameter 13 mm ... 18 mm, shielding: no, connecting thread: M25 x 1.5, color: lightgrey RAL 7035

Cable gland - G-INS-M32-L68N-PNES-LG - 1424473

Cable gland, cable gland material: PA, external cable diameter 18 mm ... 25 mm, shielding: no, connecting thread: M32 x 1.5, color: lightgrey RAL 7035

Cable gland - G-INS-M40-L68N-PNES-LG - 1424474

Cable gland, cable gland material: PA, external cable diameter 22 mm ... 32 mm, shielding: no, connecting thread: M40 x 1.5, color: lightgrey RAL 7035

Cable gland - G-INS-M16-T68N-PNES-GY - 1424475

Cable gland, cable gland material: PA, external cable diameter 4 mm ... 8 mm, shielding: no, connecting thread: M16 x 1.5, color: silver-gray RAL 7001

455 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar