Lista de produtos Alarmes

Filtro

2 resultados

facetDefinition[facetId=PIM_FAC_SUPPLY_VOLTAGE_STR, helpText=, helpImageUrl=]
novo

SMS relay - TC MOBILE I/O X200 - 2903805

Successor to the SMS relay: monitor analog and digital values via the mobile communication network, and switch relay outputs remotely. Communication is via SMS or GPRS (e-mail). Supply voltage range of 10 V ... 60 V DC.

novo

SMS relay - TC MOBILE I/O X200 AC - 2903806

Successor to the SMS relay: monitor digital values via the mobile communication network and switch relay outputs remotely. Communication is via SMS or GPRS (e-mail). Supply voltage range of 93 V ... 250 V AC.

2 Resultados
 

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar