Lista de produtos Acessórios de proteção contra sobretensão para a tecnologia de informação

Filtro

15 resultados

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Patch cable - FL CAT6 PATCH 0,5 - 2891288

Patch cable, CAT6, pre-assembled, 0.5 m

Patch cable - FL CAT6 PATCH 1,0 - 2891385

Patch cable, CAT6, pre-assembled, 1.0 m

Screw termination block - CT-TERMIBLOCK 10 DA - 0441711

Screw termination block with disconnect contacts for accommodating protective plugs CT and CTM. Use in MCR and telecommunications systems. Design: 10 double wires

Magazine - CTM 10-MAG - 2838610

Magazine with a grounding rail to accommodate up to 10 LSA-PLUS protective plugs (COMTRAB CTM), to insert in CT-TERMIBLOCK or LSA-PLUS disconnect strip

Disconnect strip - CT 10-TL - 2765356

LSA-PLUS disconnect strip to hold the CTM and CT 10 protection modules. Version: 10 double conductors, dimension A: 124 mm.

Mounting clip - CT 10-MB/ 3 - 2765372

Mounting clip, for holding 3 disconnect or ground wire strips. Version: 10 double conductors, dimensions: A 104.5 mm, B 65 mm.

Mounting clip - CT 10-MB/10 - 2765385

Mounting clip, for holding 10 disconnect or ground wire strips. Version: 10 double conductors, dimensions: A 104.5 mm, dimensions B 245.5 mm

Magazine - CT 10-2/2-GS - 2765398

Coarse protection magazine CT, for holding 20 2-electrode gas-filled surge arresters of type H, bare. Version: 10 double conductors

Magazine - CT 10-2/2-GS/3E - 2765408

Coarse protection card cage CT, for holding 10 three-electrode gas-filled surge arresters, unequipped. Version: 10 double conductors

Magazine - CT 10-2/2-GS/3E-110AC - 2920829

LSA-PLUS coarse protection magazine for 10 double conductors, equipped with 10 three-electrode gas-filled surge arresters.

15 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar