Lista de produtos Acessórios para controladores modulares

Filtro

110 resultados

Program / configuration memory - SD FLASH 2GB ATVISE - 2400088

Program and configuration memory, plug-in, 2 GB with license key for webMI from atvise®

Program / configuration memory - SD FLASH 2GB APPLIC A - 2701190

Program and configuration memory, plug-in, 2 Gbytes with license key for function block libraries, e.g., for: SNMP, SQL, wireless, motion functions, etc.

Program / configuration memory - SD FLASH 2GB APPLIC B - 2402855

Program and configuration memory, plug-in, 2 GB with license key for superior applications, e.g., for OPC UA licensing. One APPLIC A license is included.

Program / configuration memory - SD FLASH 2GB APPLIC A ATVISE - 2400089

Program and configuration memory, plug-in, 2 GB with license key for function block libraries, e.g., for: webMI from atvise®, SNMP, SQL, wireless, motion functions, etc.

Program / configuration memory - SD FLASH 2GB APPLIC A M-W - 2701976

Program and configuration memory, plug-in, 2 GB with license key for basic functional block libraries for the shipbuilding and wind power sector.

Program / configuration memory - SD FLASH 2GB APPLIC B M-W - 2701978

Program and configuration memory, plug-in, 2 GB with license key for extended functional block libraries for the shipbuilding and wind power sector.

novo

Program / configuration memory - SD FLASH 2GB EMLOG - 2403484

Program memory (SD card) with license key and Emlog application, for use with an ILC 191 ME/AN Inline controller. The Emlog application is used to read from measuring devices via pulses, analog values, Modbus/RTU. The web-based interface can be used to configure the channels/devices and the connection to a higher-level system.

Program / configuration memory - SD FLASH 2GB LIGHTCONTROL - 2400327

Program and configuration memory, plug-in, 2 GB, with license key and application program for lighting control.

Program / configuration memory - SD FLASH 2GB SOL-PWR-CTR - 2400182

Program and configuration memory, plug-in, 2 GB, with license key for an application library for reactive power control (Solarworx).

110 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar