Lista de produtos Acessórios e consumíveis

Filtro

109 resultados

Disposable pen, non-refillable - P-PEN - 0815211

Disposable pen, non-refillable, for manual labeling, can also be used for plotter marking in combination with the P-PEN ADAPTER.

Adapter - P-PEN ADAPTER - 0815224

Aluminum adapter, to fix the P-PEN during plotter marking

Marker pen - X-PEN 0,35 - 0811228

Marker pen without ink cartridge, for manual labeling of markers, labeling extremely wipe-proof, line thickness 0.35 mm

Marker pen - CMS-PEN 0,25 - 5067815

Marker pen, incl. adapter, ink tank and reservoir, 0.25 mm nib

Marker pen - CMS-PEN 0,35 - 5067828

Marker pen, incl. adapter, ink tank and reservoir, 0.35 mm nib

Marker pen - CMS-PEN 0,50 - 5067831

Marker pen, incl. adapter, ink tank and reservoir, 0.5 mm nib

Marker pen - CMS-PEN-D/AD 0,35 - 5067983

Plotter pen tip, incl. ink tank, for the plotter adapter CMS-D/AD LBHZ, 0.35 mm nib

Ink cartridge - CMS-INK-TR-C5 - 5146684

Ink cartridge, special black ink, 5 cartridges of 1 ml each, for high demands

109 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar