Lista de produtos Acessórios

Filtro

390 resultados

Protective covers - HC-STA-D15-BCSFS-PLR-BK - 1424374

Protective cover D15, for single locking latch, protective cover material: PA, height: 19 mm

Protective covers - HC-STA-D15-HCLWS-PL-BK - 1424375

Protective cover D15, with single locking latch, protective cover material: PA, height: 19 mm

Protective covers - HC-STA-D25-HCLWS-PL-BK - 1424400

Protective cover D25, with single locking latch, protective cover material: PA, height: 19 mm

Protective covers - HC-STA-D25-BCSFS-PLR-BK - 1424401

Protective cover D25, for single locking latch, protective cover material: PA, height: 19 mm

Protective covers - HC-STA-D50-BCSFD-PL-BK - 1424417

Protective cover D50, for double locking latch, protective cover material: PA, height: 19 mm, seal: no, Standard

Protective covers - HC-STA-D07-BCLFS-PLR-BK - 1419270

Protective cover D7, for single locking latch, material: PA, protective cover material: PA, height: 29.4 mm, seal: yes, Standard, With lanyard, diameter of retaining cord eyelet: 25 mm, for socket inserts

Protective covers - HC-STA-D07-BCLFS-PL-BK - 1419271

Protective cover D7, for single locking latch, material: PA, protective cover material: PA, height: 29.4 mm, seal: no, Standard, With lanyard, diameter of retaining cord eyelet: 25 mm, for pin inserts

390 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar