Lista de produtos Réguas de tomadas de 19“

Filtro

13 resultados

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Aprovação

facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=]

Socket strip - FRONT-ZFL 1,5/D32 - 2201632

Spring-cage socket strip, nominal current: 4 A, number of positions: 32, pitch: 5.08 mm, connection method: Spring-cage connection, Color: green, Contact surface: Tin

Socket strip - SFL (2-2,8-0,8)F32/ZD - 2285292

Flat connector socket, number of positions: 32, pitch: 0 mm, connection method: Slip-on connection, Contact surface: Tin

Socket strip - SFL (2,8-0,8)D32 - 2285302

Flat connector socket, number of positions: 32, pitch: 0 mm, connection method: Slip-on connection, Color: green, Contact surface: Tin

Socket strip - SFL (2,8-0,8)F48 - 2285315

Flat connector socket, number of positions: 48, pitch: 0 mm, connection method: Slip-on connection, Color: green, Contact surface: Tin

Socket strip - SFL (2,8-0,8)F32/ZD - 2285328

Flat connector socket, number of positions: 32, pitch: 0 mm, connection method: Slip-on connection, Color: green, Contact surface: Tin

Socket strip - SFL (2,8-0,8)F32/ZB - 2285331

Flat connector socket, number of positions: 32, pitch: 0 mm, connection method: Slip-on connection, Color: green, Contact surface: Tin

Socket strip - SFLY 2,5/D32 - 2285467

Screw socket strip, nominal current: 4 A, number of positions: 32, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, Color: green, Contact surface: Gold

Socket strip - SFLY 2,5/F32/ZD - 2285470

Screw socket strip, nominal current: 4 A, number of positions: 32, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, Contact surface: Gold

Socket strip - SFLY 2,5/F32/ZB - 2285506

Screw socket strip, nominal current: 4 A, number of positions: 32, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, Color: green, Contact surface: Gold

Socket strip - FRONT-SFL 2,5/F32/ZB - 2285577

Screw socket strip, nominal current: 4 A, number of positions: 32, pitch: 0 mm, connection method: Screw connection, Color: green, Contact surface: Tin

13 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar