Safety module - PSR-SPP- 24DC/TS/M - 2986025

The figure shows a version with a screw connection

Freely configurable safety module, with 20 safe inputs and 4 safe outputs, 4 signal, 2 clock, and 2 ground switching outputs; can be extended via additional I/O modules, up to SILCL 3, Cat. 4/PL e, SIL 3, EN 50156, plug-in spring-cage terminal block

Preço:

Visão geral

Dados técnicos

Acessórios

Certificações

Downloads

Vantagens para si

  • Freely configurable safety module for monitoring emergency stops, safety doors, light grids, etc.
  • With 20 safe inputs, 4 safe outputs, 4 alarm outputs, and 2 clock outputs on a design width of just 67.5 mm
  • Multifunctional use for a wide range of safety functions
  • Including IFS-CONFSTICK memory stick for easily storing and saving the configuration
  • Easy graphical configuration with the SAFECONF software
  • Easy graphical configuration instead of complex programming
  • Quick startup thanks to comprehensive simulation and test functions
  • Option for connecting fieldbus gateways for diagnostics and signaling functions
  • Up to Cat. 4/PL e according to ISO 13849-1, SILCL 3 according to IEC 62061, SIL 3 according to IEC 61508
  • EN 50156
  • Safe and standard extension via INTERFACE DIN rail TBUS
  • Flexible extension with safe inputs and outputs
Logo Logo Logo

Dados comerciais

Chave de encomenda 2986025
Quantidade de embalagem 1 UNID
Página de catálogo Página 293 (C-6-2017)
GTIN (EAN) 4046356345897
Peso por unidade (exclusive embalagem) 154,000 g
Número do imposto alfandegário 85371098
País de origem DE (Alemanha)

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760
  • Criar PDF
  • Recomendar
  • Feedback

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar