PCB terminal block - MKDSO 2,5/ 4-R BU BD:1-4 - 2202954

The figure shows the standard item

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm², Number of rows: 1, Number of positions per row: 4, product range: MKDSO 2,5/..-R, pitch: 5 mm, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: blue, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm. Product with pin output on right side

Preço:

Save money: Best price starts from {0} pieces!

Visão geral

Dados técnicos

Certificações

Downloads

Vantagens para si

  • PCB terminal block for series ME MAX and ME electronic housings
  • Maintenance-free and vibration-resistant, thanks to the Reakdyn principle or spring-loaded elements
  • PCB terminal block is orthogonal to the PCB
  • Internationally recognized and proven screw connection
Logo Logo Logo Logo Logo Logo Logo

Dados comerciais

Chave de encomenda 2202954
Quantidade de embalagem 1
GTIN (EAN) 4055626784007
Número do imposto alfandegário 85369010

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Serviço

HIGHLIGHTS 2021

Creative solutions for a smart world

  • Criar PDF
  • Recomendar
  • Feedback