Housing half shell - ME MAX 22,5 GEH-R G 2-2 YE - 2202150

Nenhuma figura disponível

DIN rail housing, Housing half shell (right), color: yellow (1018)

Preço:

Save money: Best price starts from {0} pieces!

Visão geral

Dados técnicos

Certificações

Downloads

Vantagens para si

  • Item is from the ME-MAX product range
  • Easy mounting
  • Available in overall widths from 6.2 mm to 90 mm, modular extension is possible
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional with bus connector for DIN rail mounting as well as power connection system
Logo

Dados comerciais

Chave de encomenda 2202150
Quantidade de embalagem 1
GTIN (EAN) 4055626004204
Número do imposto alfandegário 85389099

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Serviço

HIGHLIGHTS 2021

Creative solutions for a smart world

  • Criar PDF
  • Recomendar
  • Feedback