PCB terminal block - ZFKDSA 2,5-5,08-10 3RZ2,5 EX - 1709035

The figure shows an 10-position version

PCB terminal block, nominal current: 22 A, nominal cross section: 2.5 mm², pitch: 5.08 mm, number of positions: 10, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear double pinning, Solder pin [P]: 3.5 mm

Preço:

Visão geral

Dados técnicos

Downloads

Vantagens para si

  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Angled connection enables multi-row arrangement on the PCB
  • Satisfies the more stringent safety requirements of “Ex eb” protection according to IEC 60079-7 for potentially explosive areas
  • The latching on the side enables various numbers of positions to be combined
  • Two solder pins reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo Logo

Dados comerciais

Chave de encomenda 1709035
Quantidade de embalagem 1
GTIN (EAN) 4055626038711
Número do imposto alfandegário 85369010

Serviço de amostras

Este artigo não se encontra disponível como artigo de amostra.

Serviço de amostras

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760
  • Criar PDF
  • Recomendar
  • Feedback

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar