PCB connector - MSTBTP 2,5/ 2-ST BK CP1 BD4.1 - 1707574

The figure shows a 4-pos. version of the product

PCB connector, nominal cross section: 2.5 mm², color: black, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Female connector, Number of potentials: 2, Number of rows: 1, Number of positions per row: 2, number of connections: 2, product range: MSTBTP 2,5/..-ST, pitch: 5 mm, connection method: Screw connection with tension sleeve, conductor/PCB connection direction: 0 °, Locking clip: - Locking clip, plug-in system: CLASSIC COMBICON, Locking: without, Assembly: without, type of packaging: packed in cardboard

Preço:

Save money: Best price starts from {0} pieces!

Visão geral

Dados técnicos

Downloads

Vantagens para si

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Quick and convenient testing using integrated test option
  • Allows connection of two conductors
Logo Logo Logo Logo Logo Logo

Dados comerciais

Chave de encomenda 1707574
Quantidade de embalagem 1
GTIN (EAN) 4046356933636
Número do imposto alfandegário 85366990

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Serviço

HIGHLIGHTS 2021

Creative solutions for a smart world

  • Criar PDF
  • Recomendar
  • Feedback