PCB connector - PT 1,5/ 3-PVH-5,0-A OGBD:30-32 - 1704184

The figure shows a 10-position version of the product

PCB connector, nominal cross section: 1.5 mm², color: orange, nominal current: 12 A, rated voltage (III/2): 400 V, contact surface: Tin, type of contact: Female connector, Number of potentials: 3, Number of rows: 1, Number of positions per row: 3, number of connections: 3, product range: PT 1,5/..-PVH-A, pitch: 5 mm, connection method: Screw connection with wire protector, conductor/PCB connection direction: 0 °, Stecksystem: COMBICON COMPACT PST 1,3, Locking: without, type of packaging: packed in cardboard

Preço:

Visão geral

Dados técnicos

Certificações

Downloads

Vantagens para si

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • High terminal block capacity thanks to rectangular terminal block space
  • Allows connection of two conductors
  • Horizontal and vertical connection option for optimum conductor routing
  • Items that can be aligned in various pitches support flexible and space-saving PCB assembly
Logo Logo Logo Logo Logo Logo

Dados comerciais

Chave de encomenda 1704184
Quantidade de embalagem 1
GTIN (EAN) 4046356680806
Número do imposto alfandegário 85366990

Serviço de amostras

Este artigo não se encontra disponível como artigo de amostra.

Serviço de amostras

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Serviço

HIGHLIGHTS 2020

Creative solutions for a smart world

  • Criar PDF
  • Recomendar
  • Feedback