PCB connector - MSTB 2,5/ 3-ST 7031 CP13LPD3- - 1704167

The figure shows a 10-pos. version of the product in green

PCB connector, nominal cross section: 2.5 mm², color: blue grey, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Female connector, Number of potentials: 3, Number of rows: 1, Number of positions per row: 3, number of connections: 3, product range: MSTB 2,5/..-ST, pitch: 5 mm, connection method: Screw connection with tension sleeve, conductor/PCB connection direction: 0 °, Stecksystem: CLASSIC COMBICON, Locking: without, type of packaging: packed in cardboard

Preço:

Visão geral

Dados técnicos

Certificações

Downloads

Vantagens para si

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo Logo Logo Logo

Dados comerciais

Chave de encomenda 1704167
Quantidade de embalagem 1
GTIN (EAN) 4046356680998
Número do imposto alfandegário 85366990

Serviço de amostras

Este artigo não se encontra disponível como artigo de amostra.

Serviço de amostras

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Serviço

HIGHLIGHTS 2020

Creative solutions for a smart world

  • Criar PDF
  • Recomendar
  • Feedback