PCB connector - TVFKC 1,5/ 3-ST GY7031CP3BD5.1 - 1704158

The figure shows a 10-position version of the product

PCB connector, nominal cross section: 1.5 mm², color: blue grey, nominal current: 10 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Female connector, Number of potentials: 3, Number of rows: 1, Number of positions per row: 3, number of connections: 6, product range: TVFKC 1,5/..-ST, pitch: 5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, Stecksystem: CLASSIC COMBICON, Locking: without, type of packaging: packed in cardboard

Preço:

Visão geral

Dados técnicos

Downloads

Vantagens para si

  • Time saving push-in connection, tools not required
  • Potentials can be easily looped through – ideal for BUS applications
  • Intuitive use through colour coded actuation lever
  • Can be combined with the MSTB 2,5 range
  • Quick and convenient testing using integrated test option
Logo Logo Logo Logo Logo Logo

Dados comerciais

Chave de encomenda 1704158
Quantidade de embalagem 1
GTIN (EAN) 4046356679190
Número do imposto alfandegário 85366990

Serviço de amostras

Este artigo não se encontra disponível como artigo de amostra.

Serviço de amostras

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Serviço

HIGHLIGHTS 2020

Creative solutions for a smart world

  • Criar PDF
  • Recomendar
  • Feedback