Pitch spacer - RZ-ZFKDS 4 GY - 1704117

The figure shows a 5-pos. version of the product

Pitch spacer, number of positions: 1, pitch: 7.5 mm, color: gray, contact surface: Tin, mounting: Wave soldering

Preço:

Visão geral

Dados técnicos

Downloads

Vantagens para si

  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Separate bridge shaft for easily connecting multiple positions to jumpers
  • Quick and convenient testing using integrated test option
Logo Logo Logo Logo Logo Logo

Dados comerciais

Chave de encomenda 1704117
Quantidade de embalagem 1
GTIN (EAN) 4046356675604
Número do imposto alfandegário 85389099

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Serviço

HIGHLIGHTS 2020

Creative solutions for a smart world

  • Criar PDF
  • Recomendar
  • Feedback