PCB connector - SMSTB 2,5/11-ST BDSO:11-1 - 1703599

The figure shows a 10-position version of the product

PCB connector, nominal cross section: 2.5 mm², color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Female connector, Number of potentials: 11, Number of rows: 1, Number of positions per row: 11, number of connections: 11, product range: SMSTB 2,5/..-ST, pitch: 5 mm, connection method: Screw connection with tension sleeve, conductor/PCB connection direction: -45 °, Stecksystem: CLASSIC COMBICON, Locking: without

Preço:

Visão geral

Dados técnicos

Certificações

Downloads

Vantagens para si

  • Well-known connection principle allows worldwide use
  • Optimized for tight installation situations: operation and conductor connection from one direction
  • Angled conductor connection enables operation and conductor connection from one direction
  • Low temperature rise, thanks to maximum contact force
Logo Logo Logo Logo Logo Logo

Dados comerciais

Chave de encomenda 1703599
Quantidade de embalagem 1
GTIN (EAN) 4055626075006
Número do imposto alfandegário 85366990

Serviço de amostras

Este artigo não se encontra disponível como artigo de amostra.

Serviço de amostras

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Serviço

HIGHLIGHTS 2020

Creative solutions for a smart world

  • Criar PDF
  • Recomendar
  • Feedback