Software para configuração, monitorização e diagnóstico

Filtro

7 resultados

facetDefinition[facetId=PIM_FAC_SOFTWARE_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_APPLICATION_TYPE_OF_THE_SOFTWARE_CBX_STR_AND, helpText=, helpImageUrl=]

Tipo de aplicação do software

Software - CONFIG+ - 2868059

Config+ full version for configuration and diagnostics of an INTERBUS system

Software - CONFIG+ CPY - 2868062

The Config+ copy license enables the installation and parallel use of the Config+ software on multiple workstations. A single-user full license is also required. It is a workstation license

Software - DIAG+ NETSCAN CPY - 2868088

The Diag+ NetScan copy license enables the installation and parallel use of the Diag+ NetScan software on multiple workstations. It is a workstation license. A workstation full license is also required.

Software - AX SW SUITE DEMO - 2985660

The AUTOMATIONWORX Software Suite is a comprehensive collection of optimally coordinated software tools for the Automation Worx automation system consisting of PC WORX, PC WORX EXPRESS, DIAG+, DIAG+ NETSCAN, CONFIG+, VISU+, WEBVISIT, AX OPC SERVER. The demo version is available free of charge and does not require a license key. It can be downloaded under “Downloads”.

Software - DIAG+ - 2730307

Diag+, diagnostic software for INTERBUS and PROFINET networks, additional areas of application are, for example, commissioning and maintenance.

Software - DIAG+ NETSCAN - 2868075

Diag+ NetScan full version, for cyclic and simultaneous network diagnostics

Software - DIAG+ CPY - 2730404

The Diag+ copy license enables the installation and parallel use of the Diag+ software on multiple workstations. It is a workstation license. A workstation full license is also required.

7 Resultados
 

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760