Lista de produtos Monitorização de locais de extração

Filtro

2 resultados

Switchgear and controlgear assembly - OGM RG - 2400189

Wide-temperature, IP65-rated, remote repeater/gateway system configurable for field network, backhaul network, input power and mounting type.

Switchgear and controlgear assembly - OGM I/O - 2400190

Wide-temperature, IP65-rated, remote I/O monitoring system, configurable for analog inputs, digital inputs, and wireless outputs; intrinsically safe I/O; input power; and network frequency

2 Resultados
 

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760