Lista de produtos Conectores para a indústria ferroviária

Filtro

26 resultados

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Aprovação

facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CODING_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CABLE_OUTER_DIAMETER_CBX_STR, helpText=Selecione aqui o diâmetro exterior do cabo a conectar, helpImageUrl=/assets/images_pr/facet_help/large/53307_1000_int_02.jpg]
Selecione aqui o diâmetro exterior do cabo a conectar

Selecione aqui o diâmetro exterior do cabo a conectar

Diâmetro do cabo

facetDefinition[facetId=PIM_FAC_SIGNAL_TYPE_CBX_STR, helpText=, helpImageUrl=]

Tipo de sinal

facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_RANGE , helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=]

Connector - SACC-FR-4SC SH SCO - 1432758

Connector, 4-position, shielded, Socket angled M12 SPEEDCON, A-coded, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

Connector - SACC-MR-4SC SH SCO - 1432732

Connector, 4-position, shielded, Plug angled M12 SPEEDCON, A-coded, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

Connector - SACC-FS-4SC SH SCO - 1432745

Connector, 4-position, shielded, Socket straight M12 SPEEDCON, A-coded, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

Connector - SACC-MS-4SC SH SCO - 1432729

Connector, 4-position, shielded, Plug straight M12 SPEEDCON, A-coded, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

Connector - SACC-FR-5SC SH SCO - 1432677

Connector, 5-position, shielded, Socket angled M12 SPEEDCON, A-coded, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

Connector - SACC-MR-5SC SH SCO - 1432651

Connector, 5-position, shielded, Plug angled M12 SPEEDCON, A-coded, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

Connector - SACC-FS-5SC SH SCO - 1432664

Connector, 5-position, shielded, Socket straight M12 SPEEDCON, A-coded, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

Connector - SACC-MS-5SC SH SCO - 1432648

Connector, 5-position, shielded, Plug straight M12 SPEEDCON, A-coded, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

Connector - SACC-FRD-4SC SH PN SCO - 1436767

Connector, PROFINET CAT5 (100 Mbps), 4-position, shielded, Socket angled M12, D-coded, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

Connector - SACC-MRD-4SC SH PN SCO - 1436754

Connector, PROFINET CAT5 (100 Mbps), 4-position, shielded, Plug angled M12, D-coded, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

26 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar