Lista de produtos Relés de segurança clássicos

Filtro

49 resultados

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Aprovação

facetDefinition[facetId=PIM_FAC_CATEGORY_CBX_STR, helpText=, helpImageUrl=]

Category

  • Outras opções
    Fechar

    Category



facetDefinition[facetId=PIM_FAC_APPLICATION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONTACT_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_FUNCTION_CBX_STR, helpText=, helpImageUrl=]

Function

facetDefinition[facetId=PIM_FAC_INPUT_VOLTAGE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=]

Safety relays - PSR-SCP- 24UC/ESA2/4X1/1X2/B - 2963802

Safety relay for emergency stop and safety door up to SIL 1, SIL CL 1, Cat. 1, PL c, depending on the application up to SIL 3, SIL CL 3, Cat. 4, PL e, single-channel operation, 4 enabling current paths, US = 24 V AC/DC, plug-in screw terminal blocks

Safety relays - PSR-SPP- 24UC/ESA2/4X1/1X2/B - 2963954

Safety relay for emergency stop and safety door up to SIL 1, SIL CL 1, Cat. 1, PL c, depending on the application up to SIL 3, SIL CL 3, Cat. 4, PL e, single-channel operation, 4 enabling current paths, US = 24 V AC/DC, plug-in spring-cage terminal block

Safety relays - PSR-SCP-230AC/ESAM2/3X1/1X2/B - 2901430

Safety relay for emergency stop and safety door up to SIL 1, SIL CL 1, Cat. 1, PL c, depending on the application up to SIL 3, SIL CL 3, Cat. 4, PL e, single-channel operation, 3 enabling current paths, nominal input voltage of 230 V AC/DC, plug-in screw terminal blocks

Safety relays - PSR-SPP-230AC/ESAM2/3X1/1X2/B - 2901431

Safety relay for emergency stop and safety door up to SIL 1, SIL CL 1, Cat. 1, PL c, depending on the application up to SIL 3, SIL CL 3, Cat. 4, PL e, single-channel operation, 3 enabling current paths, nominal input voltage of 230 V AC/DC, plug-in spring-cage terminal block

Safety relays - PSR-SCP- 24UC/ESA4/2X1/1X2 - 2963750

Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e according to EN ISO 13849, single or two-channel operation, 2 enabling current paths, nominal input voltage of 24 V AC/DC, plug-in screw terminal blocks

Safety relays - PSR-SPP- 24UC/ESA4/2X1/1X2 - 2963938

Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e according to EN ISO 13849, 1 or 2-channel operation, 2 enabling current paths, nominal input voltage: 24 V AC/DC, plug-in spring-cage terminal block

Safety relays - PSR-SCP- 24UC/ESA4/3X1/1X2/B - 2963763

Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e according to EN ISO 13849, single or two-channel operation, 3 enabling current paths, nominal input voltage of 24 V AC/DC, plug-in screw terminal blocks

Safety relays - PSR-SPP- 24UC/ESA4/3X1/1X2/B - 2963941

Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e according to EN ISO 13849, single or two-channel operation, 3 enabling current paths, nominal input voltage of 24 V AC/DC, plug-in spring-cage terminal block

Safety relays - PSR-SCP- 24UC/ESAM4/2X1/1X2 - 2900525

Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e according to EN ISO 13849, single or two-channel operation, 2 enabling current paths, nominal input voltage of 24 V AC/DC, plug-in screw terminal blocks

Safety relays - PSR-SPP- 24UC/ESAM4/2X1/1X2 - 2900526

Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e according to EN ISO 13849, 1 or 2-channel operation, 2 enabling current paths, nominal input voltage: 24 V AC/DC, plug-in spring-cage terminal block

49 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar