Lista de produtos Circuitos de corrente e sinais analógicos

Filtro

137 resultados

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • Outras opções
    Fechar

    Approval



facetDefinition[facetId=PIM_FAC_INTERFACE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NOMINAL_CURRENT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NOMINAL_VOLTAGE_UN_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_PROTECTIVE_ELEMENT_CURCUIT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_DOUBLE_CONDUCTORS_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_SINGLE_WIRE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_FAULT_WARNING_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=]
novo

Surge protection device - TTC-3-1X2-24DC-PT - 2907325

Surge protection for a 2-wire floating signal circuit, e.g., 0(4) ... 20 mA current loop, HART-compatible.

novo

Surge protection device - TTC-6P-1X2-F-M-24DC-PT-I - 2906790

Surge protection, consisting of protective plug and base element, with integrated status indicator and disconnect knife for a 2-wire floating signal circuit, e.g., 0(4) ... 20 mA current loop. Indirect grounding via gas-filled surge arrester.

novo

Surge protection device - TTC-6P-1X2-M-24DC-PT-I - 2906750

Surge protection, consisting of protective plug and base element, with integrated status indicator and disconnect knife for a 2-wire floating signal circuit, e.g., 0(4) ... 20 mA current loop, HART-capable.

novo

Surge protection device - TTC-6P-1X2-12DC-PT-I - 2908193

Surge protection, consisting of protective plug and base element, with integrated status indicator for a 2-wire floating signal circuit.

novo

Surge protection device - TTC-6P-1X2-24DC-PT-I - 2906815

Surge protection, consisting of protective plug and base element, with integrated status indicator for a 2-wire floating signal circuit, e.g., 0(4) ... 20 mA current loop, HART-capable.

novo

Surge protection device - TTC-6P-1X2-48DC-PT-I - 2908195

Surge protection, consisting of protective plug and base element, with integrated status indicator for a 2-wire floating signal circuit.

novo

Surge protection device - TTC-6P-1X2-F-12DC-PT-I - 2908198

Surge protection, consisting of protective plug and base element, with integrated status indicator for a 2-wire floating signal circuit. Indirect grounding via gas-filled surge arrester.

novo

Surge protection device - TTC-6P-1X2-F-48DC-PT-I - 2908200

Surge protection, consisting of protective plug and base element, with integrated status indicator for a 2-wire floating signal circuit. Indirect grounding via gas-filled surge arrester.

novo

Surge protection device - TTC-6-1X2-F-M-24DC-PT-I - 2906772

Surge protection with integrated status indicator and knife disconnection for a 2-wire floating signal circuit, e.g., 0(4) ... 20 mA current loop. Indirect grounding via gas-filled surge arrester.

novo

Surge protection device - TTC-6-1X2-M-24DC-PT-I - 2906726

Surge protection with integrated status indicator and knife disconnection for a 2-wire floating signal circuit, e.g., 0(4) ... 20 mA current loop.

137 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar