Lista de produtos Invólucros vazios para atmosferas potencialmente explosivas com tampa

Filtro

24 resultados

facetDefinition[facetId=PIM_FAC_HEIGHT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DEPTH_STR, helpText=, helpImageUrl=]

Terminal box - E PX A 75X80X56 - 0899300

Terminal box, material: Glass-fiber-reinforced polyester with added graphite, black, 75 mm x 80 mm x 56 mm, type of locking: Screw-on cover

Terminal box - E PX A 75X80X75 - 0899301

Terminal box, material: Glass-fiber-reinforced polyester with added graphite, black, 75 mm x 80 mm x 75 mm, type of locking: Screw-on cover

Terminal box - E PX A 75X110X56 - 0899302

Terminal box, material: Glass-fiber-reinforced polyester with added graphite, black, 75 mm x 110 mm x 56 mm, type of locking: Screw-on cover

Terminal box - E PX A 75X110X75 - 0899303

Terminal box, material: Glass-fiber-reinforced polyester with added graphite, black, 75 mm x 110 mm x 75 mm, type of locking: Screw-on cover

Terminal box - E PX A 75X160X56 - 0899304

Terminal box, material: Glass-fiber-reinforced polyester with added graphite, black, 75 mm x 160 mm x 56 mm, type of locking: Screw-on cover

Terminal box - E PX A 75X160X75 - 0899305

Terminal box, material: Glass-fiber-reinforced polyester with added graphite, black, 75 mm x 160 mm x 75 mm, type of locking: Screw-on cover

Terminal box - E PX A 75X190X56 - 0899306

Terminal box, material: Glass-fiber-reinforced polyester with added graphite, black, 75 mm x 190 mm x 56 mm, type of locking: Screw-on cover

Terminal box - E PX A 75X190X75 - 0899307

Terminal box, material: Glass-fiber-reinforced polyester with added graphite, black, 75 mm x 190 mm x 75 mm, type of locking: Screw-on cover

Terminal box - E PX A 75X230X56 - 0899308

Terminal box, material: Glass-fiber-reinforced polyester with added graphite, black, 75 mm x 230 mm x 56 mm, type of locking: Screw-on cover

Terminal box - E PX A 75X230X75 - 0899309

Terminal box, material: Glass-fiber-reinforced polyester with added graphite, black, 75 mm x 230 mm x 75 mm, type of locking: Screw-on cover

24 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar